COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Companion Flanges
> Item # 06441675
Item # 06441675, Nibco 2 Inch (in) Size Companion Flange
775-2 2 Cast Copper CL 150 Thr
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
775-2
Prop 65
N/A
Yes
Size
N/A
2 in
Material
N/A
Cast Copper
Class
N/A
150