COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Copper Adapter Fittings
> Item # 06441694
Item # 06441694, Nibco 1 Inch (in) Size Copper Adapter Fitting
9025250PC 1 FNPT Adapter PC603 Press
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
9025250PC
Prop 65
N/A
Yes
Size
N/A
1 in
Thread Type
N/A
Female National Pipe Thread (FNPT)