COMPANY HEADER
Print Back
9099300pc 1" Tee PC611 Press Copper Fitting
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 9099300PC

Prop 65

N/A Yes

Size

N/A 1-1/2 in

Material

N/A Copper