COMPANY HEADER
Print Back
039923743855 MB817UD U51BC-E 2" TU Ball
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 39923743855

Prop 65

N/A Yes

Size

N/A 2 in

Material

N/A Chlorinated Polyvinyl Chloride (CPVC)