COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Crosses
> Item # 06441634
Item # 06441634, Nibco 3/4 Inch (in) Size Crosse
735-3/4 3/4 C x C x C x C Cast Copper Cross
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
735-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Material
N/A
Cast Copper