COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Copper Tube Size (CTS) Bushings
> Item # 06440837
Item # 06440837, Nibco 1-1/4 x 1 Inch (in) Size Copper Tube Size (CTS) Bushing
4718-1-1/4 x 1 1-1/4 x 1 (SPG x Slip) CPVC
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
4718-1-1/4X1
Prop 65
N/A
Yes
Size
N/A
1-1/4 x 1 in
Material
N/A
Chlorinated Polyvinyl Chloride (CPVC)