COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Drain Couplings
> Item # 06441387
Item # 06441387, Nibco 1 Inch (in) Size Drain Coupling
701D-1 1 C x C Cast Copper Drain Coupling
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
701D-1
Prop 65
N/A
Yes
Size
N/A
1 in
Material
N/A
Cast Copper