COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441733
Item # 06441733, Nibco 4 Inch (in) Size Gate Valve
F617ON-4 F617ON 4 Iron Body Class 125
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
F617ON-4
Prop 65
N/A
Yes
Size
N/A
4 in
Material
N/A
Iron
Class
N/A
125