COMPANY HEADER
Print Back
F63931-4 F63931 4 Ductile Iron Class 150
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A F63931-4

Prop 65

N/A Yes

Size

N/A 4 in

Material

N/A Ductile Iron

Class

N/A 150