COMPANY HEADER
Print Back
S111-1 S111 1 Bronze Class 125 Gate
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A S111-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Bronze

Class

N/A 125