COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441834
Item # 06441834, Nibco 1/2 Inch (in) Size Gate Valve
S113-1/2 S113 1/2 Bronze Class 125 Gate
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
S113-1/2
Prop 65
N/A
Yes
Size
N/A
1/2 in
Material
N/A
Bronze
Class
N/A
125