COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441840
Item # 06441840, Nibco 3/8 Inch (in) Size Gate Valve
S113-3/8 S113 3/8 Bronze Class 125 Gate
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
S113-3/8
Prop 65
N/A
Yes
Size
N/A
3/8 in
Material
N/A
Bronze
Class
N/A
125