COMPANY HEADER
Print Back
S134-1 S134 1 Bronze Class 150 Gate
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A S134-1

Prop 65

N/A Yes

Size

N/A 1 in

Material

N/A Bronze

Class

N/A 150