COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441845
Item # 06441845, Nibco 3/4 Inch (in) Size Gate Valve
S134-3/4 S134 3/4 Bronze Class 150 Gate
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
S134-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Material
N/A
Bronze
Class
N/A
150