COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441929
Item # 06441929, Nibco 3/8 Inch (in) Size Gate Valve
T174A-3/8 T174A 3/8 Bronze Class 300
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
T174A-3/8
Prop 65
N/A
Yes
Size
N/A
3/8 in
Material
N/A
Bronze
Class
N/A
300