COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441934
Item # 06441934, Nibco 1/2 Inch (in) Size Gate Valve
T176A-1/2 T176A 1/2 Bronze Class 300
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
T176A-1/2
Prop 65
N/A
Yes
Size
N/A
1/2 in
Material
N/A
Bronze
Class
N/A
300