COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Gate Valves
> Item # 06441939
Item # 06441939, Nibco 3/4 Inch (in) Size Gate Valve
T176A-3/4 T176A 3/4 Bronze Class 300
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
T176A-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Material
N/A
Bronze
Class
N/A
300