COMPANY HEADER
Print Back
6116-4-4 4 Black PP MPT Sch 80 Threaded
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 1539958

Prop 65

N/A Yes

Size

N/A 4 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80