COMPANY HEADER
Print Back
6518-1-1/2 x 1 1-1/2 x 1 PVDF Red S x Spg Sch
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6518-1-1/2X1

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1 in

Color

N/A Red

Material

N/A Polyvinylidene Fluoride (PVDF)