COMPANY HEADER
Print Back
6618-11/2 x 1 1-1/2 x 1PVDF Natural S x Spg Sch
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6618-11/2X1

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1 in

Color

N/A Natural

Material

N/A Polyvinylidene Fluoride (PVDF)