COMPANY HEADER
Print Back
6618-1 x 3/4 1 x 3/4 PVDF Natural S x Spg Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6618-1X3/4

Prop 65

N/A Yes

Size

N/A 1 x 3/4 in

Color

N/A Natural

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80