COMPANY HEADER
Print Back
6118-1-1/2 x 1 1-1/2 x 1 Black PP Spg x s Sch
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6118-1-1/2X1

Prop 65

N/A Yes

Size

N/A 1-1/2 x 1 in

Color

N/A Black

Material

N/A Polypropylene