COMPANY HEADER
Print Back
6118-2 x 1 2 x 1 Black PP Spg x s Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6118-2X1

Prop 65

N/A Yes

Size

N/A 2 x 1 in

Color

N/A Black

Material

N/A Polypropylene

Pipe Schedule

N/A 80