COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Reducer Bushings
> Item # 06441032
Item # 06441032, Nibco 1-1/4 x 3/4 Inch (in) Size Reducer Bushing
611834-1.25 x 75 1-1/4 x 3/4 Black PP MPT x FPT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
611834-1.25X75
Prop 65
N/A
Yes
Size
N/A
1-1/4 x 3/4 in
Color
N/A
Black
Material
N/A
Polypropylene