COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Reducer Bushings
> Item # 06441033
Item # 06441033, Nibco 1.5 x 1.25 Inch (in) Size Reducer Bushing
611834-1.5 x 1.25 1.5 x 1.25 Black PP MPT x FPT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
611834-1.5X1.25
Prop 65
N/A
Yes
Size
N/A
1.5 x 1.25 in
Color
N/A
Black
Material
N/A
Polypropylene