COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Reducer Bushings
> Item # 06441039
Item # 06441039, Nibco 2 x 1-1/2 Inch (in) Size Reducer Bushing
611834-2 x 1-1/2 2 x 1-1/2 Black PP MPT x FPT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
611834-2X1-1/2
Prop 65
N/A
Yes
Size
N/A
2 x 1-1/2 in
Color
N/A
Black
Material
N/A
Polypropylene