COMPANY HEADER
Print Back
701r-3 x 1 3 x 1 C x C Cast Copper Reducing
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 701R-3X1

Prop 65

N/A Yes

Size

N/A 3 x 1 in

Color

N/A Red

Material

N/A Cast Copper