COMPANY HEADER
Print Back
6501-1 1 PVDF Red S x S Sch 80 Socket
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 6501-1

Prop 65

N/A Yes

Size

N/A 1 in

Color

N/A Red

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80