COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Couplings
> Item # 06441257
Item # 06441257, Nibco 3/4 Inch (in) Size Socket Coupling
6601-3/4 3/4 PVDF Natural S x S Sch 80 Socket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
1717069
Prop 65
N/A
Yes
Size
N/A
3/4 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80