COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441084
Item # 06441084, Nibco 2 Inch (in) Size Socket Flange
6151H-2 2 Black PP Solid Sch 80 Socket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H-2
Prop 65
N/A
Yes
Size
N/A
2 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80