COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441095
Item # 06441095, Nibco 4 Inch (in) Size Socket Flange
6151H-4 4 Black PP Solid Sch 80 Socket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H-4
Prop 65
N/A
Yes
Size
N/A
4 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80