COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Socket Flanges
> Item # 06441375
Item # 06441375, Nibco 1-1/2 Inch (in) Size Socket Flange
6651-H-1-1/2 1-1/2 PVDF Natural S Solid Sch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6651-H-1-1/2
Prop 65
N/A
Yes
Size
N/A
1-1/2 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)