COMPANY HEADER
Print Back
4711-0.75 x 0.5 x 0.5 3/4 x 1/2 x 1/2 (Slip) CPVC
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 4711-.75X.5X.5

Prop 65

N/A Yes

Size

N/A 3/4 x 1/2 x 1/2 in

Material

N/A Chlorinated Polyvinyl Chloride (CPVC)