COMPANY HEADER
Print Back
5811-3 x 3 x 1-1/2 3 x 3 x 1-1/2 ABS DWV
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 5811-3X3X1-1/2

Prop 65

N/A Yes

Size

N/A 3 x 3 x 1-1/2 in

Material

N/A Acrylonitrile Butadiene Styrene (ABS)

Applications

N/A Drain, Waste and Vent (DWV)