COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Tees
> Item # 06441013
Item # 06441013, Nibco 1-1/2 Inch (in) Size Tee
611233-1-1/2 1-1/2 Black PP All FPT Sch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
611233-1-1/2
Prop 65
N/A
Yes
Size
N/A
1-1/2 in
Color
N/A
Black
Material
N/A
Polypropylene