COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Tees
> Item # 06441017
Item # 06441017, Nibco 3/4 Inch (in) Size Tee
611233-3/4 3/4 Black PP All FPT Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
611233-3/4
Prop 65
N/A
Yes
Size
N/A
3/4 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80