COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Tees
> Item # 06441450
Item # 06441450, Nibco 1/2 x 1/8 x 3/4 Inch (in) Size Tee
705-1/2 x 1/8 x 3/4 1/2 x 1/8 x 3/4 Cast Copper
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
705-1/2X1/8X3/4
Prop 65
N/A
Yes
Size
N/A
1/2 x 1/8 x 3/4 in
Material
N/A
Cast Copper