COMPANY HEADER
Print Back
705-125 x 1/8 x 125 1-1/4 x 1/8 x 1-1/4CST Cop
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 705-125X1/8X125

Prop 65

N/A Yes

Size

N/A 1-1/4 x 1/8 x 1-1/4 in