COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Tees
> Item # 06441562
Item # 06441562, Nibco 2 x 2 x 1 Inch (in) Size Tee
712-2 x 2 x 1 2 x 2 x 1 C x C x F Cast Copper Tee
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
712-2X2X1
Prop 65
N/A
Yes
Size
N/A
2 x 2 x 1 in
Material
N/A
Cast Copper