COMPANY HEADER
Print Back
714-1 x 3/4 x 1 1 x 3/4 x 1 C x F x C Cast Copper
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 714-1X3/4X1

Prop 65

N/A Yes

Size

N/A 1 x 3/4 x 1 in

Material

N/A Cast Copper