COMPANY HEADER
Print Back
714-2 2 C x F x c Cast Copper Tee
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 714-2

Prop 65

N/A Yes

Size

N/A 2 in

Material

N/A Cast Copper