COMPANY HEADER
Print Back
714-3/4 x 1/2 x 3/4 3/4 x 1/2 x 3/4 C x F x c Cast
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 714-3/4X1/2X3/4

Prop 65

N/A Yes

Size

N/A 3/4 x 1/2 x 3/4 in