COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Couplings
> Item # 06440988
Item # 06440988, Nibco 1/2 Inch (in) Size Thread Coupling
610133-1/2 1/2 Black PP FPT x FPT Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
610133-1/2
Prop 65
N/A
Yes
Size
N/A
1/2 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80