COMPANY HEADER
Print Back
650133-1 1 PVDF Red FPT x FPT Sch 80
Unit of Measure

Specifications

Supplier Name

N/A Nibco

Manufacturer Part Number

N/A 650133-1

Prop 65

N/A Yes

Size

N/A 1 in

Color

N/A Red

Material

N/A Polyvinylidene Fluoride (PVDF)

Pipe Schedule

N/A 80