COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Flanges
> Item # 06441090
Item # 06441090, Nibco 1-1/4 Inch (in) Size Thread Flange
6151H3-1-1/4 1-1/4 Black PP Solid Sch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H3-1-1/4
Prop 65
N/A
Yes
Size
N/A
1-1/4 in
Color
N/A
Black
Material
N/A
Polypropylene