COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Flanges
> Item # 06441092
Item # 06441092, Nibco 3 Inch (in) Size Thread Flange
6151H3-3 3 Black PP Solid Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H3-3
Prop 65
N/A
Yes
Size
N/A
3 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80