COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Flanges
> Item # 06441094
Item # 06441094, Nibco 4 Inch (in) Size Thread Flange
6151H3-4 4 Black PP Solid Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
6151H3-4
Prop 65
N/A
Yes
Size
N/A
4 in
Color
N/A
Black
Material
N/A
Polypropylene
Pipe Schedule
N/A
80