COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Sockets
> Item # 06441182
Item # 06441182, Nibco 1-1/2 x 1 Inch (in) Size Red Thread Socket
651834-1-1/2 x 1 1-1/2 x 1 PVDF Red MT x FT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
651834-1-1/2X1
Prop 65
N/A
Yes
Size
N/A
1-1/2 x 1 in
Color
N/A
Red
Material
N/A
Polyvinylidene Fluoride (PVDF)