COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Sockets
> Item # 06441185
Item # 06441185, Nibco 2 x 1 Inch (in) Size Red Thread Socket
651834-2 x 1 2 x 1 PVDF Red MT x FT Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
651834-2X1
Prop 65
N/A
Yes
Size
N/A
2 x 1 in
Color
N/A
Red
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80