COMPANY HEADER
Print
Back
All Categories
>
Nibco
>
Nibco Thread Sockets
> Item # 06441320
Item # 06441320, Nibco 1 x 3/4 Inch (in) Size Natural Thread Socket
661834-1 x 3/4 1 x 3/4 PVDF Natural MT x FT Sch 80
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Nibco
Manufacturer Part Number
N/A
661834-1X3/4
Prop 65
N/A
Yes
Size
N/A
1 x 3/4 in
Color
N/A
Natural
Material
N/A
Polyvinylidene Fluoride (PVDF)
Pipe Schedule
N/A
80